??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Series
215
Shaft Size
2-15/16 Inch
Part No.
049385
Description
WSTU-SXR-215
Lubrication Feature
RE-LUBE
Weight
21.0 lbs
Take-Up Frame Size
WS515
A
3.02 Inch
B
9.13 Inch
C
1.063 Inch
D
4.75 Inch
E
5.50 Inch
Bolt Diameter
1-1/2 Inch
G
0.81 Inch
H
1.25 Inch
J
4.38 Inch
K
2.75 Inch
L
4.00 Inch
M
5.923/5.953 Inch
N
6.69 Inch
R
0.86 Inch
S
2.16 Inch
T
2.75 Inch
Pobierz modele CAD
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.